| IAグローバル検索 |
... min. (at 500 VDC) Vibration resistance 10 to 500 Hz, double amplitude 1.5 mm, 120 min. each in X, Y and Z directions Shock resistance 300 m/s 2 , 3 times each in 6 directions along ...
https://www.ia.omron.com/products/family/3932/specification.html
...Accessory VHV5-AF2 VHV5-F Polarizer Accessory VHV5-AF3 VHV5-F Half Polarizer Accessory VHV5-AF4 X-Code to RJ45 Ethernet Cable (High Flex, Straight, Black Jacket) – 1 M, 2 M, 5 M, 10 M 61-9000...
https://www.ia.omron.com/products/family/3946/dimension.html
...nce Standard Red 2.3 MP Part Number VHV5-F, Autofocus, Medium Lens, 2.3 MP, Standard Red Light, X-Mode Reader VHV5-F000M023M-SRX VHV5-F, Autofocus, Narrow Lens, 2.3 MP, Standard Red Ligh...
... Relative humidity ≤ 85% Vibration resistance 10 to 55 Hz double amplitude 1.5 mm 2h in each of X, Y, and Z directions Shock resistance 500 m/s 2 Three times in each of X, Y, and Z d...
https://www.ia.omron.com/products/family/3947/specification.html
...tection Cameras Item Resolution Color/ Monochrome Light color Camera installation distance (mm) X field of view × Y field of view (mm) Model 1.6 million pixels Color White 59 to 1,000 39 × 29...
... mm 16 mm 25 mm Field of view, Installation distance Refer to the Camera installation distance, X and Y fields of view listed in Ordering Information. External interface Ethernet I/F: 1000BAS...
https://www.ia.omron.com/products/family/3949/specification.html
...included. Additional buzzers can be added. Operator Interface Display 8.89 cm diagonal TFT, 320 x 240 pixels, color screen Button ON button, OFF button, Brake-release button, and keyed mode s...
https://www.ia.omron.com/products/family/3950/specification.html
...mmended) Hard Disk At least 200 MB of available space Video Memory 256 MB min. Display XGA 1280 x 720, 16 million colors minimum MobilePlanner, Tablet Edition Operating System Android® OS, Ve...
https://www.ia.omron.com/products/family/3951/specification.html
...mmended) Hard Disk At least 400 MB of available space Video Memory 256 MB min. Display XGA 1280 x 720, 16 million colors minimum MobilePlanner, Tablet Edition Operating System Android® OS, Ve...
https://www.ia.omron.com/products/family/3952/specification.html
...stance (destruction) 10 to 2,000 Hz, 1.5-mm double amplitude or 300 m/s 2 for 0.5 hours each in X, Y, and Z directions Shock resistance (destruction) 1,000 m/s 2 3 times each in X, Y...
https://www.ia.omron.com/products/family/3954/specification.html
...ance Single amplitude: 0.35 mm, Acceleration: 5m/s 2 , Frequency: 10 to 55 Hz 10 sweeps each in X, Y, and Z directions for 5 min Shock resistance 150m/s 2 , 3 times each in X, Y, and...
https://www.ia.omron.com/products/family/3955/specification.html
..., 0.375 mm single amplitude, 3 directions, 2 h each Shock resistance 150 m/s 2 3 times each in ±X, ±Y, ±Z directions. Reliability MTBF 36,000 hours min. Expected life 10 years Construction We...
https://www.ia.omron.com/products/family/3956/specification.html
...al blocks S8VK-G[][][]24 • Output voltage: 24 VDC • EtherNet/IP TM , Modbus TCP-Compatible S8VK-X[][][]24A-EIP • Output voltage: 24 VDC • Compact S8VK-S[][][]24 • Output voltage: 24 VDC • Thr...
...5 to 8.4Hz with 3.5 mm single amplitude and 8.4 to 150 Hz with 9.8 m/s² for 100 minutes each in X, Y and Z directions. Conforms to IEC 60068-2-6. Shock resistance (During operation) Conforms ...
https://www.ia.omron.com/products/family/3957/specification.html
... 5 to 8.4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s 2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to ...
https://www.ia.omron.com/products/family/3961/specification.html
...to 150 Hz, acceleration: 10 m/s 2 (1.0 G) Number of sweeps: 10 times each in 3 directions along X, Y, and Z axes Shock resistance IEC 61131-2 compliant Peak acceleration: 150 m/s 2 (15 G), 3 ...
https://www.ia.omron.com/products/family/3962/specification.html
...ase Vibration resistance (destruction) 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance (destruction) Destruction: 500m/s 2 , 3 times each...
https://www.ia.omron.com/products/family/410/specification.html
...,000 Hz (peak acceleration: 100 m/s 2 ) 1.5-mm double amplitude for 2 h (4-min periods) each in X, Y, and Z directions Shock resistance Destruction: 500 m/s 2 for 3 times each in X, ...
https://www.ia.omron.com/products/family/436/specification.html
...al Automation Features Lineup Specifications Dimensions Catalog last update: July 21, 2015 E2E2-X[]D[] DC 2-Wire Models Size M12 M18 M30 Shielding Shielded Unshielded Shielded Unshielded Shie...
https://www.ia.omron.com/products/family/451/specification.html
...Connector model number Applicable Proximity Sensor model number Straight 2 m XS2F-D421-DD0 E2EZ-X[]D1-M1J 5 m XS2F-D421-GD0 L-shape 2 m XS2F-D422-DD0 5 m XS2F-D422-GD0 Straight 2 m XS2F-D421-...