| Site Search | Product Search | IA Global Search |
...log last update: November 5, 2024 Ratings Classification Tachometer Item H7CC-R11[] H7CC-R11W[] Input mode 1 input only 2 inputs only Ratings Power supply voltage *1 • 100 to 240 VAC...
https://www.ia.omron.com/products/family/3810/specification.html
...Main Unit operating power supply) Tripping current: 7 A max., fast-blow (for Probe Unit voltage input) Insulation resistance 20 MΩ min. Between all external terminals and the case, between al...
https://www.ia.omron.com/products/family/3811/specification.html
...r meat and poultry processing --- --- Yes Basic configuration Controller iCS-ECAT On-board I/O (Input/Output) 12/8 Conveyor tracking input 4 RS-232C serial communications port 1 Prog...
https://www.ia.omron.com/products/family/3824/specification.html
...er connection GigE (1000BASE-T) x 1 100Base cannot be used. PoE is not available. Power supply, Input / output Power supply: 24 VDC I/O: - Warming up time 15 minutes or less Supply Voltage 21...
https://www.ia.omron.com/products/family/3827/specification.html
... Connector Applicable Amplifier Unit E3C-L[][][]N Outputs 2 outputs 2 outputs 1 output External input *1 1 input --- 1 input Supply voltage 12 to 24 VDC ±10%, ripple (p-p) 1...
https://www.ia.omron.com/products/family/3849/specification.html
... Ω, 60 W 17 Ω, 60 W 17 Ω, 60 W *1. The range of acceptable variation for the Logic Power Supply input voltage is 22.0 to 26.4 VDC. *2. The range of acceptable variation for this Main Circuit ...
https://www.ia.omron.com/products/family/3851/specification.html
...nals and case; Between all power supply terminals and all other terminals; Between (all voltage input terminals + all CT input terminals) and (all communications terminals + all tran...
https://www.ia.omron.com/products/family/3855/specification.html
...arance Mounted connector I/O Points I/O Polarity PWB color Model Dimension (mm) MIL 20 poles 16 Input NPN Green XW2K-20G-O16A-IN When installed vertically: 52.7 x 75 x 40.8 When installed hor...
... Dimensions Catalog last update: June 3, 2024 Non-contact Door Switch Controllers Ratings Power input Model G9SX-NS202-[] G9SX-NSA222-T03-[] G9SX-EX-[] Rated supply voltage 24 V DC Operating ...
https://www.ia.omron.com/products/family/3860/specification.html
... poultry processing --- --- Yes Basic configuration Controller SmartController EX On-board I/O (Input/Output) 12/8 Conveyor tracking input 4 RS-232C serial communications port 1 Prog...
https://www.ia.omron.com/products/family/3865/specification.html
...ge 5 to 90% (non-condensing) Weight 34 kg Basic configuration Controller eCS-ECAT On-board I/O (Input/Output) 12/8 Conveyor tracking input 2 RS-232C serial communications port 1 Prog...
https://www.ia.omron.com/products/family/3866/specification.html
...dering Information Terminal (Wire connection) Classification Latching lever (Test switch) Rated input voltage (V) Model Push-In Plus Terminal Standard No DC 12 G2RV-ST500 12 VDC 24 G2RV-ST500...
...eup Specifications Dimensions Catalog last update: November 18, 2024 Ratings Coil ratings Rated input voltage Rated current Must operate voltage Must release voltage Power consumption Maximum...
https://www.ia.omron.com/products/family/3868/specification.html
...rdering Information Terminal (wire connection) Applicable output load Zero cross function Rated input voltage (V) Model Push-In Plus Terminal DC load — DC 12 G3RV-ST500-D 12 VDC 24 G3RV-ST500...
...p Specifications Dimensions Catalog last update: May 19, 2025 Rating (ambient temperature 25°C) Input G3RV-ST700/500-A series Rated input voltage Rated current Must operate voltage M...
https://www.ia.omron.com/products/family/3869/specification.html
.../O cables. Robot cable for CoaXPress camera Model Applicable Model Connector type (on the image input board side) Connector type (on the camera side) Length CAB-CXP-02-MBSB CoaXPress MicroBNC...
...TV Format) Robot cable for CoaXPress camera Model Applicable Model Connector type (on the image input board side) Connector type (on the camera side) Length CAB-CXP-02-MBSB CoaXPress MicroBNC...
... terminals; Between all the terminals and the case; Between (communications terminals + trigger input terminals + alarm output terminals) and the other terminals; Between (voltage ...
https://www.ia.omron.com/products/family/3893/specification.html
...99.9 h, 1 h to 999999 h Timer mode Elapsed time (Up), remaining time (Down) (selectable) Inputs Input signals Signal, Reset, Gate Signal, Reset (no inputs on the H5CC-L8E[]) Input me...
https://www.ia.omron.com/products/family/3899/specification.html
...A-coding, female NXR-ILM08C-ECT NXR-series IO-Link I/O Hub Product name Number of IO-Link ports Input/Output Degree of protection I/O connection terminals Model IO-Link I/O Hub 8 16 digital i...