Primary Contents

IA Global Search Results

Select Country in

Site Search Product Search IA Global Search
Results 7181 - 7200 of 54240
MicroHAWK F430-F / F420-F / F330-F / F320-F Smart ...

...xed Focus (Wide = 5.2 mm, Medium = 7.7 mm, Narrow = 16 mm, L = 16 mm) Resolution 752 (H) x 480 (V) 1280 (H) x 960 (V) 2592 (H) x 1944 (V) Color / Monochrome Monochrome CMOS ...

https://www.ia.omron.com/products/family/3789/specification.html

D4GS-N Slim Safety Door Switch/Specifications | OM...

...ategory AC-15 DC-13 Rated operating current (Ie) 0.75 A 0.27 A Rated operating voltage (Ue) 240 V 250 V Note: Use a 10 A fuse type gI or gG that conforms to IEC60269 as a short-circu...

https://www.ia.omron.com/products/family/379/specification.html

E2EQ NEXT Proximity Sensor DC 3-wire/DC 2-wire/Spe...

... 2-output models:10 to 30 VDC, Class 2, 100 mA max. Residual voltage M8 size 1-output models: 2 V max. (Load current: 200 mA, Cable length: 2 m), 2-output models: 2 V max. (Load curr...

https://www.ia.omron.com/products/family/3791/specification.html

NXR-ILM08C-EIT Environment-resistive Remote Termin...

...20.4 to 26.4 VDC) Maximum load current 2 A/pin Leakage current 0.1 mA max. Residual voltage 1.5 V max. ON/OFF response time 1.0 ms max. Short-circuit protection Provided *4 Short-circuit dete...

https://www.ia.omron.com/products/family/3794/specification.html

NXR-[]D166C-IL2 Environment-resistive Remote Termi...

...e 10 ms Process input data size 20 bytes Process output data size --- 2 bytes M-sequence TYPE_2_V TYPE_2_V Vendor ID1 02 hex 02 hex Vendor ID2 64 hex 64 hex Vendor name OMRON Corpora...

https://www.ia.omron.com/products/family/3795/specification.html

V410-H Handheld Reader/Specifications | OMRON Indu...

...n (2) Warm White LEDs (2) 660nm Red LEDs (2) Warm White LEDs Imager Field of View 34° H x 21.6° V nominal 36.1° H x 22.6° V nominal 35° H x 22° V nominal Image Sensor 1280 x...

https://www.ia.omron.com/products/family/3799/specification.html

V450-H Handheld Reader/Specifications | OMRON Indu...

.../ Illumination: Warm white and red 634nm LEDs Field of View (Horizontal x Vertical) 31° H x 23° V nominal Skew Tolerance +/- 60° Pitch Tolerance +/- 60° Roll Tolerance 0° - 360° Symbologies 1...

https://www.ia.omron.com/products/family/3804/specification.html

H7CC-A Digital Counter/Specifications | OMRON Indu...

...-voltage inputs: ON impedance: 1 kΩ max. (Leakage current: 12 mA at 0 Ω) ON residual voltage: 3 V max. OFF impedance: 100 kΩ min. Voltage input: High (logic) level: 4.5 to 30 VDC Low (logic) ...

https://www.ia.omron.com/products/family/3809/specification.html

H7CC-R Digital Tachometer/Specifications | OMRON I...

...age Input Impedance when ON: 1 kΩ max. (Leakage current: 12 mA when 0 Ω) ON residual voltage: 3 V max. Impedance when OFF: 100 kΩ min. Voltage Input High (logic) level: 4.5 to 30 VDC Low (log...

https://www.ia.omron.com/products/family/3810/specification.html

K7GE-MG Insulation Resistance Monitoring Device/Sp...

... type No-voltage contact and open collector are possible. Residual voltage at short circuit 1.5 V max. Open leakage current 0.1 mA max. ON current at short circuit Approx. 7 mA Minimum detect...

https://www.ia.omron.com/products/family/3811/specification.html

i4L SCARA Robot/Lineup | OMRON Industrial Automati...

...connector and pins Documentation Dongle USB memory stick containing user manuals (i4L, ACE, and V+), ACE Software, and Firmware (eV+ 2.6c11) Printed Documentation Fixed Robot Safety Guide, De...

https://www.ia.omron.com/products/family/3812/lineup.html

i4H SCARA Robots/Lineup | OMRON Industrial Automat...

...h. 19464-103F 410 mm quill length. 19464-104F Encoder Backup Battery Pack Pack contains two 3.6 V batteries. 19238-000F*1 *1 Equipment supplied with all robots. *2 Additional equipment suppli...

https://www.ia.omron.com/products/family/3822/lineup.html

FH-SMD 3D Robot Vision System/Specifications | OMR...

...Image elements CMOS image elements Color/Monochrome Monochrome Effective pixels 1296 (H) x 972 (V) Shutter function Electronic shutter, Shutter speeds can be set from 1 ms to 50 ms. Measureme...

https://www.ia.omron.com/products/family/3827/specification.html

V440-F 5-Megapixel C-Mount Code Reader/Lineup | OM...

...ht Specifications, Dimensions, Connections Size Part Number Description Wavelength Current @ 24 V Strobe Current Millicandela Continuous Millicandela Strobe R-70 NER-011660900G 70 mm, RED 623...

https://www.ia.omron.com/products/family/3847/lineup.html

E3C-LDA[]N Photoelectric Sensor with Separate Digi...

...10% max. Power consumption Power consumption: 1080 mW max. (when the power supply voltage is 24 V, the current consumption is 45 mA max.) Control output Load power supply voltage: 26.4 VDC, o...

https://www.ia.omron.com/products/family/3849/specification.html

CK3A-G305L / -G310L / -G320L CK3A-series Direct PW...

...mber of axes 1 Enclosure Panel mount Protective case IP20 (built into IP54 panel) Grounding 200 V class D grounding, 100 Ω or less Vibration resistance 10 to 60 Hz at an acceleration of 5.88 ...

https://www.ia.omron.com/products/family/3851/specification.html

61F-LS Floatless Level Switch (Compact, Plug-in Ty...

...ues. The wiring distance indicates the values when completely-insulated, 3-core 0.75 mm 2 , 600-V VCT cables are used. Characteristics 61F-LS-CP[]-N (Normal) 61F-LS-CP[]-S/-A (High functional...

https://www.ia.omron.com/products/family/3852/specification.html

K7TM Heater Condition Monitoring Device/Specificat...

... Specifications Operation power supply Power supply voltage and frequency K7TM-A2MA: 100 to 240 V AC, 50/60 Hz K7TM-A2MD: 24 V AC, 50/60 Hz, 24 V DC Operating power supply v...

https://www.ia.omron.com/products/family/3855/specification.html

G7SA Relays with Forcibly Guided Contacts/Specific...

...ings Safety Relay Unit Coil (4 poles) Item Rated current (mA) Coil resistance (Ω) Max. voltage (V) Power consumption (mW) Rated voltage 12 VDC 30 400 110% Approx. 360 18 VDC 20 900 21 VDC 17....

https://www.ia.omron.com/products/family/386/specification.html

G9SX-NS Non-Contact Door Switch Controller/Specifi...

...s Ratings Power input Model G9SX-NS202-[] G9SX-NSA222-T03-[] G9SX-EX-[] Rated supply voltage 24 V DC Operating voltage range -15% to 10% of rated supply voltage Rated power consumption * 3 W ...

https://www.ia.omron.com/products/family/3860/specification.html

Results 7181 - 7200 of 54240

Select Country in