There are 753 products of PCB.
Provides rich features, including simple positioning and PM motor control, for a variety of applications
Standard CCTV lens. Lower distortion and higher resolution than previous CCTV lenses.
Set Sensitivity Freely to Suit the Liquid to Detect
Separate Construction with Cylindrical 16-dia. Body
The guard lock prevents accidental mode changes.
Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)
22-mm dia. Key-type Selector Switches. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.
30-mm dia. Pushbutton Switches Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring. Workability and safety improvements.
Easy connector enables less assembly and less wiring
Ultra-small, Low-cost, Push-operated Switches
ACE is a PC-based software package that easily manages Omron’s entire portfolio of robots, controls, vision, and feeding systems
The RS-232C port of the SYSMAC series can be changed into RS-422A/485 port.
NJ/CJ-series CompoNet Master Units Increase the Range of Applicability of Sensors and Actuators.
Hi-speed I/O link based on EtherCAT
Expand CJ/NJ-series with These Units
A wide range of CJ series input units are available featuring high-speed input and suitability for various applications. This unit is available for CJ/NJ controllers.
Equipped with the RUN output for checking the operation status, as well as the replacement notification function for easy maintenance. Lineup of five models including the AC power supply (25W).
Introducing the Flagship CJ2 CPU Units, with Built-in Multifunctional Ethernet Port.
Communications Cables, Terminating Resistance, Connector, Mounting Bracket, Special Tools
CompoNet offers the ideal mix of high speed, ample capacity, and ease-of-use needed to let you build the best machine.
Micro PLC designed to support data collection and Machine to Machine communication
Simple and Intelligent Repeater Units Extend the Network
Visualize the actual worksite status! Simple and Intelligent I/O Slave Units.
Bit slave of smallest class in industry Innovation in wiring for any type of machinery
Analog Slave Units with the Industry's Narrowest Width Help Save Space in Equipment and Panels
From Machine Control to Information Management Multiple-application Controllers with a Wide Range of Functions
Provides the functionality of isolators, power supplies, signal converters, and other devices.
Even Better Oil Resistance Than D4E-N Switches
Popular Safety Limit Switches Providing a Full Lineup Conforming to International Standards
Multi-contact, Labor-saving, Environment-friendly, Next-generation Safety-door Switch
High-precision Switch for Detecting Micron-unit Displacement
Detects Objects in Multiple Directions with High Sensitivity, Ideal for Robotics
Easy connection. Now operational 30x faster than before.
DeviceNet is a standardized network that enables intelligent control of field devices and improves system productivity.
Connects to a Total Maximum of Eight Digital I/O, Analog I/O, and Relay Output Units Compatible with MULTIPLE I/O TERMINAL.
Allows I/O Expansion with Transistor Terminals
Enables easier and standardized designs previously not possible. IO-Link as a standard feature
Long-distance Capacitive Sensor with Adjustable Sensitivity
Smart Proximity Sensor with Separate Amplifier Enables Easily Making Highprecision Sensitivity Settings.
Freely Change the Sensing Direction
Fiber Units with Build-in Lenses provide more stable detection and simpler, more reliable installation.
Easy to Adjust for the Required Application with a Broad Range of Variations
E3AS Series changes the “way of using” reflective photoelectric sensors
Long-distance Photoelectric Sensor That Supports AC/DC Power Supplies
Ideal for Applications That Cannot Be Handled with Fiber Sensors or Photoelectric Sensors
The Next-generation Sensor Networking Units That Revolutionize the Workplace from Introduction and Startup though Operation
Solidly Stable Presence/Absence Detection at an Amazing Price
Connects Even to Temperature Controllers without Communications. Settings Tool Cable
DIN-sized (48 x 48 mm) Temperature Controller with Analog Setting
48 x 48 mm. Optimize Control by Detecting Status Changes. Easily Satisfy Both Productivity and Quality.
Detects the Rotary Encoder Direction
Couplings, Flanges and Servo Mounting Brackets
IoT Status Monitoring Amplifiers for General-purpose Analog Outputs Are Connectable to Various Sensors
Tough Contact Sensor
Connectors and Connector Hold-down Clips
Through-beam Photomicrosensor with a sensing distance as long as 1 m.
Photomicrosensor with light modulation is not influenced by external light.
Liquid Level Photomicrosensor with operation mode and sensitivity selectors for easy application.
Accurately detects objects placed in front of shiny Background.
Photomicrosensor with light modulation for reduced external light interference.
Meeting Customer Needs with Ultracompact Sensors that Mount with M3 Screws
Photomicrosensor with sensitivity adjuster.
Detect Humidity within an Accuracy of ±3% in a Compact Body. Controller Set Provides Superior Humidity Control and Temperature/ Humidity Control.
Easy to monitor and ready for IoT
Compact Body, High-visibility Indicators, and Ideal for Picking Systems for Small Parts.
A complete solution for automating human-intensive part picking
Ring Light, Bar Light and Spot Light. Light Series Approx. 200 Models.
Optional items for using cameras
Slim I/O relay realizes space saving thanks to high-density mounting and ultra-slim body
Our Value Design Products Increase the Value of Your Control Panels. Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-[]25B(-PU)) even for close mounting of three SSRs to contribute to downsizing of control panels. Models available with push-in input terminals.
High-precision Control with Easy Setup
Slim I/O SSR realizes space saving thanks to high-density mounting and ultra-slim body
Unique Ratchet Mechanism Assures Positive Alternate Transfer/Switching Operation
Model with Push-In Plus technology Added to Terminal Relays with Four-point Output Lineup
Our Value Design Products Increase the Value of Your Control Panels. I/O Relay Terminals with 16 Points and Push-In Plus terminal blocks to Downsize Control Panels and Save Labor.
Proven and popular safety relay units Output expansion, DC power supply, and AC power supply models
Easy programming for complex safety control
Logical AND Function Adds Flexibility to I/O Expansion
Our Value Design Products Increase the Value of Your Control Panels. Multiple time ranges and operating modes let you cover a wide range of applications.
DIP Model Timer for PC Board Use Provides Contact and Solid-state Output
New and improved design for easier use, programming, maintenance and user feedback. The improved user interface is intuitive and offers better overall visibility. Replacement time notification function notifies the user of potential preventive maintenance.
Easier, More Convenient Time Switches, with New 4-circuit Output and Yearly Models in Addition to 2-circuit Weekly Models
New and improved design for easier use, setting and maintenance. The improved user interface is intuitive and offers better overall visibility. Replacement time notification function notifies the user of potential preventive maintenance
Nine Built-in Counters/Timers to Measure Equipment Operating Cycles and Times and Forecast Maintenance Timing
This Compact Cam Positioner, Popular for Its Ease-of-use, Now Comes with Even Better Functions.
New i4L robot for precision machining, assembly, and material handling
State-of-the-art industrial computer optimized for vision guided robotics applications
High-performance, flexible part feeding solution providing plug-and-play integration with OMRON Industrial Robots, Vision Systems, and ACE software.
Parallel robot ideal for use in the food and beverage, pharmaceutical, and healthcare industries
New High-speed, High-precision Temperature Indicator
Digital Rotary Pulse Meter Capable of 50 kHz Measurements
An Ideal Indicator for OK/NG Judgements in Automated and Picking Machines, Measuring Factors such as Pressure, Load, Torque, and Weight Using Load Cell Signal Input.
A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals
Implementing predictive maintenance with real-time condition monitoring of variable speed motors
Our Value Design Products Increase the Value of Your Control Panels. Detect errors in motors and other equipment through current changes. Use in either overcurrent or undercurrent mode.
Designed to automate material transport tasks in factories and indoor facilities.
Desktop Barcode Verification System
Autofocus to read codes at different distances.
Great for either deep or shallow engraving in metals, marking on plastics/resins or plastic films, and for fine processing. Mark anything from electronic parts to automotive parts.
Motion, Logic, Safety, Vision and HMI in one
Powerful power supply unit to supply stable power to the NJ-series controller.
Motion, Logic and Vision in one
Ideal for large-scale, fast, and highly-accurate control with up to 256 axes.
High-speed data exchange based on EtherCAT
[For NX502] EtherNet/IP unit with two 1 Gbps ports for high-speed, high-capacity communications
Combining Space-Saving Design and Advanced Temperature Controllability
Powerful power supply unit to supply stable power to the NX-series controller.
Streamline commissioning and maintenance efforts and stabilize operation
Separate Electrode Holders for Water Supply and Drainage Control in Buildings. Small, Lightweight Electrode Holders for Use as Built-in Components.
Our Value Design Products Increase the Value of Your Control Panels. Sockets with Push-In Plus technology to Save Work Added to Series for MY, LY and G2R-S Relays.
Safer environment and higher productivity
Reducing required design work through unified power supply voltage
Offers High-speed Input Response of 0.1 ms and Equipped with Built-in Timer
DC-DC type small UPS mounts on a DIN rail to provide an ideal countermeasure for momentary power losses and power failures in industrial computers (IPC) and controllers.
Simplified safety design of DC circuits Reliable DC circuit protection in the event of short circuits or overcurrent Saves space even with multi-channels Sequential start-up of outputs to avoid start-up trouble
200 V Three-phase Input Power Supplies A solution to three-phase balance problems
Connectors for Limit switches to secure watertightness of the edges of the conduits.
High-performance robot motion controller capable of high-speed processing
HDMI Output 4K Color Camera
Progressive Scan Monochrome CCD Camera
High Speed CMOS Camera Link Series
High Speed CMOS CoaXPress Camera
PoE-compatible GigE Vision camera with high-resolution, high-speed CMOS sensor
High Speed Opt-C: Link
Small Board Camera
Wide-band SWIR camera
1/3.2" 0.65 Mpix TV format color CMOS camera
USB3.0 Compact CMOS Camera
Record the moment of an event
Provides an integrated development environment for NJ/NX/NY-series Controllers. With its intuitive user interface, integrates programming, test and debug of logic, motion, safety and vision sensors and achieves an advanced security function.
Detection Distance of 100 mm for Both Ferrous and Non-ferrous Substances.
S Series Collaborative Robot (Cobot) for assembly, palletizing, inspection, logistics and many other applications
Easy on-site input on-the-move
Line-up Ethernet I/F model newly. RFID system for Semiconductor applications, supports reading and writing TI (Texas Instruments) transponders
3 in 1 UHF RFID System: Antenna, Amplifier & Controller
A New Monoblock Multiple Limit Switch Incorporating a Head Box with a Tough Head and Ensuring High Sealing Performance and a Mechanical Durability of 5,000,000 Operations
Articulated robot for machining, assembly, and material handling
Innovating manufacturing through Omron advanced inspection technology
Easy and reliable way to adopt IoT for production sites
Two-circuit limit switches that can be selected to match the operating environment and application WL-N/Basic models, WLG/High-sensitivity and High-precision models
Easily Build and Maintain Multi-vendor DeviceNet Networks.
Round Oil-resistive Smartclick Connectors, that are Resistant to Oil, and that Reduce Installation Work
The Industry’s Smallest*1 Compact Interface Wiring System to Reduce Work and Save Space on Control Panels. *1. Results of OMRON survey conducted in March, 2022
Our Value Design Products Increase the Value of Your Control Panels. Contributing to downsize control panels and save work. It can proper wiring without skillful operators, because of indicators make wiring completion simply visible.
Expansion I/O Units make expansion easy!
Best-selling Basic Switch Boasting High Precision and Wide Variety
Long Service Life with Built-in Z-series Basic Switch
3 slim, lightweight types to choose from. Easy installation.
The ZN series is even thinner and sports improved air volume. These products enable cleaning that is both fast and flexible.
Easy temperature and humidity control with an SD Card
Anywhere in the world
High-resolution Lens for megapixel cameras.
Improved Design for a More Lightweight Construction and Reduced Standby Power Consumption.
High-capacity Switch Capable of Handling 20 A Loads with Large Inrush Currents
Separate Construction with Minimal Depth
Separate Construction with Cylindrical 16-dia. Body
22-mm dia. Pushbutton Switches. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.
Key-type Selector Switch with Direct Opening Mechanism
30-mm dia. Knob-type Selector Switches Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring. Workability and safety improvements.
Large Rectangular-bodied Lighted Pushbutton Switches
Easy connector enables less assembly and less wiring
A Brand New Lineup of A7C Series Compact Thumbwheel Switches
Complete Lineup for Use in High-temperature, High-pressure Environments or Where Exposed to Chemicals
A Wide Range of Basic Output Units for High Speed Output and Different Applications. This unit is available for CJ/NJ controller.
A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)
Supports encoder protocols used for high-precision stage control
4 Axis Position Control and Comprehensive Programmable Controller
With the relay terminal blocks, doubling up wires on terminals is not necessary! Smart Slave Units with Easy-to-understand Wiring Locations with One Common for Every Point.
Simple and Intelligent Bit Slaves with Industry-standard e-CON connectors.
Fully Integrated Sequence and Process Control for the Ideal Control System for Every Application
Redundant CPU Units, Power Supply Units, Communications Units, and Expansion I/O Cables
Supports ISO 13849-1 (PLe/Safety Category 4). Can be used on higher risk level applications by connecting to Safety Controllers.
Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators
Slim and Compact Switch with Better Seal and Ensuring Longer Service Life than D4E
Ultra-Small Safety Limit Switch
Slim Safety Door Switches with IP67 Rating
Varied lineup of Guard Lock Safety-door Switches
T-branch Connector, Power Supply Tap, Cable, Connector, Terminal-block Terminator,
A Smart Slave with a 3-tier Terminal Block That Means Wiring Locations Are Easy to Understand with No Sharing of Terminals.
Achieve stable detection of non-ferrous metals such as aluminum, copper, and stainless steel.
Ultra small size, but surprisingly easy installation!
General-purpose Threaded Capacitive Sensor
Advanced Performance and Wide Range of Selections in a Supercompact Size
Optical Axis Adjustment in 20 Sec and Ultra-high-power Beam Greatly Reduce Installation and Maintenance Work
Wide Variations of Mounting Brackets, Slits and Reflectors
Variable Laser Beam for Spot, Line, or Area Detection
Model Contribute to Overall Cost Reduction
Smart Fiber Amplifier Units with White LEDs. High Color Discrimination Capability with the Same Easy Operation as Previous Fiber Amplifier Units. Existing General-purpose Fiber Units Can Be Connected.
The DeviceNet Communication Unit That Simplifies Managing Sensor Settings
The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.
Compact, Through-beam, Ultrasonic Sensor
Cable for Support Software Enables Connection Even with Temperature Controllers Not Equipped with Communications
Optimize Control by Detecting Status Changes. Easily Satisfy Both Productivity and Quality.
Ideal for Simple Built-in Control.
Compact Encoder with External Diameter of 25 mm
General-purpose Absolute Encoder with External Diameter of 50 mm
Detect signs of abnormalities in cooling water, water-soluble coolant, and water-insoluble oil by simultaneous measurement of “flow rate + temperature”
Compact, Thin-profile Photomicrosensor with special amplifier.
A Wide Slot Width of 13 mm and Superior Resistance to Light Interference and Noise.
Photomicrosensors for detecting wafer-carrier mounting.
Measure Workpieces without Physical Contact Non-damaging, Sanitary, and Efficient Temperature Management
The only parameter-setting software you need to support many models.
Offers Both Durability and Reliability
Compact, Resistant to Mutual Interference, and Ideal for Picking a Variety of Parts
Built-in high-quality image processing in a PC system. Camera and Software Vision Package.
Next generation ODR technology
Small-diameter fixed focus lens for small board cameras and remote head camera
High-power, Load-control SSRs with High Current of 75 or 150 A and High Voltage of 240 or 480 VAC
Optimum Cycle Control for High-precision Control with Low Noise
A High-capacity, High-dielectric-strength, Multi-pole Relay Used Like a Contactor
Compact, Slim Relays Conforming to EN Standards
Single Cable Connection to PLC Means Space is Saved and Less Control Panel Wiring is Required.
Ideal for Controlling Pumps and Production Lines with Six or Twelve Stepping Circuits
Complete line-up of compact units, including OFF-delayed safety output models
A Safety Measure for Hazardous Operations That Does Not Lower Productivity
Easy-to-use, Simple Magnetic Proximity Sensor
Digital I/O Units Compatible with MULTIPLE I/O TERMINAL
Our Value Design Products Increase the Value of Your Control Panels. Single Mode Timers with power ON delay operation.
Easy to Use and Easy to Read.
Daily Time Control with Simple Operations
New and improved design for easier use, setting and maintenance. The improved user interface is intuitive and offers better overall visibility. Replacement time notification function notifies the user of potential preventive maintenance
New i4H robot for precision machining, assembly, and material handling
Four-axis parallel robot achieves high speed and high precision
MPCB system, protection from Overload, Phase failure and Short Circuit
Accurate Detection of Heater Element Burnout Regardless of Heater Capacities
Digital Time Interval Meter for Measuring Passing Speed, Time, or Cycle between Two Points.
Highly Visible LCD Display with 2-color (Red and Green) LEDs
Highly Visible LCD Display with 2-color (Red and Green) LEDs
Quantifying the status of a three-phase induction motor.
Ultra-miniature Liquid Leakage Sensor Amplifier Enables Longest Liquid Leakage Monitoring Distance in Industry. K7L-UB and K7L-UDB are our Value Design products which increase the value of your control panels.
Our Value Design Products Increase the Value of Your Control Panels. Detect errors in motors and other equipment through current changes. Monitor for overcurrents and undercurrents simultaneously with one Relay.
Portable Barcode Verification System
Mechanical Indicators Added as a Standard Feature to Our Best-selling MY General-purpose Relays
NA functions work on Windows
Achieve Safety Control through Programming.
Ultimate AI edge controller born from the fusion of AI and control
Streamline commissioning and maintenance of production equipment. Simple, easy, and quick - Reduce Availability Loss and Quality Loss!
Optimize Control by Detecting Status Changes Easily Satisfy Both Productivity and Quality
Ultimate AI edge controller born from the fusion of AI and control
A Wide Variety of Square and Round Sockets in Front-mounting and Back-mounting Models
Optimized installation and setup Increased machine productivity
Reducing required design work through unified power supply voltage
Even more compact three-phase 380 to 480 V input power supplies. Reduces wiring work with the Push-In Plus terminals. With a line-up that includes 24 VDC and 48 VDC models.
DIN Rail Mounting Type Ideal for Control Panels Featuring a Slim Design that Saves Space Push-In Connections for Safe and Easy Wiring
Ultra-compact remote head Camera Link camera
GigE Vision board camera with high-resolution, high-speed CMOS sensor
DVI Output Color Camera
USB3 Vision Small Board Camera
The Sysmac Library for the NJ/NX/NY Controller provides Function Blocks packed with know-how that makes advanced control easy.
Excellent operability and ergonomic design
Collaborative robot for assembly, packaging, inspection and logistics
User-configurable barcode reader
It's the beginning of a revolutionary automatic full inspection which makes “ZERO DEFECT” possible. 2D dimension and visual inspection at the same time!
Smartclick Oil-resistant Connectors with Improved Oil Resistance
This model is small and ideal for sensor power supply
Mounting Brackets, Mounting Sleeves and Protective Covers
High-speed, High cost performance Ionization
Ionizer That Can be Combined with Air Clean Units (Industry First/Patent pending)
Air Particle Sensor for In-line Measurement (Smallest in the Industry)
Achieves a low initial cost level believed to be impossible in an LED system up to now.
Reliable measurements for any material and surface types
CompoNet Master Board for PC which provides ultra-high speed control
Ultra-high-resolution lens for 4/3-inch cameras
Basic Building-block Controllers That Mount Directly to Panels for Easier Maintenance
22-mm dia. Knob-type Selector Switches. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.
30-mm dia. Key-type Selector Switches Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring. Workability and safety improvements.
Enabling grip switches are safety components used to prevent unexpected machine operation when workers perform maintenance or other non-routine tasks inside hazardous areas, such as areas inside protective shields.
Wide Range of Locking-type Models Available
Integrated Loop Control and Sequence Control
Consistent Microsecond Throughput: Models with Direct Conversion Join the Lineup. This unit is available for CJ/NJ controller.
A Wide Range of Basic Mixed I/O Units for Different Applications and Wiring Methods. This unit is available for CJ/NJ controller.
Small, Fast, Flexible: Inheriting and improving CJ1 features, the CJ2 CPU Units is the best choice for the machine control with high-speed and high-capacity.
High-speed laser ON/OFF and multi-head configuration for ultra-high-speed, high-precision processing
High Performing Programmable Controller with Embedded Ethernet
Industry-standard Sensor Connectors for Easy Connection to Pre-wired Sensors without Special Tools.
CS-series CompoNet Master Units Increase the Range of Applicability of Sensors and Actuators.
High-speed Collection of System Data
The CX-One is a comprehensive software package that integrates PLC Programming Software with Support Software for setting up Networks, Programmable Terminals, Servo Systems, Inverters, and Temperature Controllers.
Electronic Detection Mechanism for Better Stability in Non-contact Door Switch Operation
Robust safety limit switch with metal housing Slow-action and snap-action contact with certified direct opening operation certification.
Many Models Including Roller Lever Switches are Only 16-mm Thick with Connector
Compact, Plastic-body Safety-door Hinge Switch Designed for Saving Space in Machines and Other Equipment
Best-selling Guard Lock Safety-door Switch Available in Several Compact, Multi-contact Models
Enviroment-resistive Models for Thick Cables
A Smart Slave with Relay Outputs and One-step Relay Replacement for Remote Maintenance.
Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup
Improved Durability with Stainless Steel Sensing Head
Flat Capacitive Sensor with a Thickness of Only 10 mm
High-power, Stable Detection. Is the Standard for the Future!
Handheld Power Supply to Check Sensor Operation
The Advanced Fiber Amplifier Units That Handles On-site Needs
Distance-settable Sensor Unaffected by Workpiece Color and Background
Accurately Measure Seal Temperature. Temperature Sensors for Packaging Machines.
The E5DC Mounts to DIN Track and Is Ideal for Connections to HMIs and PLCs. It provides the Same Easy Operation and Advanced Performance as the Rest of the E5[]C Series. Models with Push-In Plus Terminal Blocks Added to Lineup.
General-purpose Encoder with External Diameter of 40 mm
Rugged Rotary Encoder
Detect signs of abnormalities in hydraulic oil and sealant by simultaneous measurement of “pressure + temperature”
Using a pushbutton enables accurately detecting difficult-to-detect objects.
Slim, Compact Photomicrosensor that is still easy to use. Conforms to ISO13849-1 (PLc, cat1), September 2023.
Implement a Multi-Point Control System Easily with Space Saving and Wire Saving by Connecting Modules
A Wide Variety of Electrodes for Long Lasting Reliability
User-configurable smart camera.
Ultimate flexibility to fit ever-changing production scene
4ch Frame Grabber Board for USB 3.0 Camera
Camera Link Line Scanning Camera
PoE-compatible GigE Vision line sensor camera
Used in Combination with the G3PA to Enable High-precision Temperature Control
A New-concept SSR with Built-in Current Transformer. Heater Burnout and SSR Shortcircuit Failure Detection.
16-point I/O Terminal Socket accepts Various Devices such as G2R Relays, Solid State Relays, and Timers for More System Flexibility.
Relays with Forcibly Guided Contacts and High Switching Capacity of 10 A
Multi-pole Power Relay for Contactor Current Range Capable of Carrying and Switching 40 A at 440 VAC
Ultra Slim Safety Relay Unit
Sensor-less Monitoring of Standstill for Machines with Long Inertia
Analog Input/Output Units Compatible with MULTIPLE I/O TERMINAL
Our Value Design Products Increase the Value of Your Control Panels. Switch between flicker-OFF or flicker-ON start mode.
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer
Weekly Control with a Large Time Display
Compact Economical Totalizer with High Visibility Available with Backlit LCD Display
Parallel robot ideal for use in the food and beverage, pharmaceutical, and healthcare industries
Motor Protection from Overload and Phase -loss by Combination with J7KC for up to 2.2 kW (240 VAC) *, 5.5 kW (440 VAC) * Based on JIS C 8201-4-1
Measure High-speed Up/down Pulses with this Up/down Pulse Meter.
Reliable Detection of a Wide Variety of Liquids Ranging from Water to Liquid Chemicals with Low Conductivity. Four Sensing Ranges Available. K7L-AT50B and K7L-AT50DB are our Value Design products which increase the value of your control panels.
Predictive maintenance by monitoring heater condition
Our Value Design Products Increase the Value of Your Control Panels. Detect abnormal voltages applies to equipment to protect against equipment failure. Use in either overvoltage or undervoltage mode.
Global Power Monitor for Mounting Inside Control Panels
Portable Barcode Verification System
Easy connector enables less assembly and less wiring
The feature-rich, economic programmable terminal
New Lineup for Safety Applications with Up to 12 Inputs
Up to ten EtherNet/IP networks, ideal for large-scale systems
The Controller can be directly connected to a database. No special Unit, software, nor middleware is required.
Reduced wiring system with IO-Link
Integrate safety into ultra-flexible, ultra-high-speed machine automation and build a distributed safety system
Optimum Cooling with a Comprehensive Lineup of Axial Fans
EtherNet/IP, Modbus TCP-Compatible Maximizing System Availability Through the Connecting of Equipment to IoT
Overvoltage/Undervoltage Monitoring Relay for AC and DC Input
Subminiature Enclosed Switch (Measuring 48 x 17.5 x 45 mm) with High Sealing Property
HD-SDI Output Color Camera
Ultra-compact USB3 Vision remote head camera
Long-distance Model with a Sensing distance of 50 mm.
Standard Flat Sensors in Many Different Variations
Built-in V-series Miniature Basic Switch for Compatibility with Business and Consumer Equipment
In-line Full Inspection System
Direct Current Switch with Built-in Magnetic Blowout
Water- and Environment-resistive FA Connectors Save Wiring and Maintenance Effort
A Communications Gateway that Connects Smart Sensors to CompoNet
Ultra-compact and Ultra-lightweight. Stable Measurements for Any Material
A CMOS Laser Sensor That's Optimum for Simple Measurements
Ultra-high-resolution lens for 1.1-inch cameras
Consolidates the Specifications through Free Power Supply, thus Allowing Use in High Temperature Environments with Temperatures of Up to 70°C* * Excluding the DC power supply type.
Separate Construction with Cylindrical 16-dia. Body
High-performance Pushbutton Switch with Built-in Subminiature Basic Switch
3-position Enabling Switch for Safer Robot Operation
Dust-tight, Easy-to-Use, Push-operated Switches with Large Display Characters
High-speed Starting of I/O Interrupt Tasks. Use Up to Two Units for a Total of Up to 32 Interrupt Inputs. This unit is available for CJ/NJ controller.
A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V). This unit is available for CJ/NJ controller.
High-speed Collection of System Data
Various encoder interfaces and high-speed multi-axis control by analog commands for precise machine operation
Cost-effective CP1E with Enhanced Expandability for Analog and Temperature Control
Convert to Smart for Smarter Processing! Simple and Intelligent Analog I/O Slaves
A vertical slave unit of little wiring and size
Provides the functionality of isolators, power supplies, signal converters, and other devices.
The Special Operation Key Activates a Direct Opening Mechanism to Open the Contacts and Shut Off Control Circuits when Protective Doors Are Opened on Machine Tools or Other Equipment
Holding Force of 3,000 N
A Series of Pull-reset Models Now Available
Very Compact 16-/32-point Remote Terminals
Distributed Safety Terminals That Reduce Wiring.
DPDT Basic Switch for Two Independent Circuit Control
Safe Mounting with Greater Sensing Distance
Subminiature Sensors with Long-distance Detection
Liquid Level Sensor That Is Unaffected by the Color of the Pipe or Liquid
Fiber Units for Reliable, Stable Operation in Cutting Oil Environments
Thin, Compact Head Saves Space and Mounts Closely. Built-in Interference Protection Provided.
2-channel Amplifier reduces installation space by half. Downsized Equipment and Control Panels
Compact and Reliable Laser Photoelectric Sensor
Sheathed platinum resistance thermometers, Sheathed thermocouples
Easy Operation and High Performance of the E5[]C Series in a Compact 48 x 24-mm Body
General-purpose Encoder with External Diameter of 50 mm
Rugged Rotary Encoder
Pressure Sensor with Easy-to-Read LED Display
Mid-size and large-size SCARA robot for precision machining, assembly, and material handling
Global Standard Slot-type photomicrosensors with 50- to 100-mA direct switching capacity.
Easy Mounting and Removal. Ideal for Applications in Deep Wells.
A New Liquid Leakage Point Sensor Has Been Added to the K7L Series. Fluoroplastic Coating on the Bottom Electrode Ensures Chemical Resistance.
Less Wiring Required with Safety Light Curtain
Integrated muting sensor based on multi-beam photoelectric sensor
Transmit Limit Switch ON/OFF Signals without Making Contact
Solid State Relays Featuring the Same Profile as MY Power Relays
Compact, Slim-profile SSRs with Heat Sinks. Models with No Zero Cross for a Wide Range of Applications.
Compact Terminal Relay with 4 Independent Outputs
Space-saving and Labor-saving 8-point Output Block
Temperature Input Units for use with MULTIPLE I/O TERMINAL
IO-Link makes sensor level information visible and solves the three major issues at manufacturing sites! The unit for M12 Smartclick connector can be used in watery, and dusty environments.
DIN-sized (48 × 48, 45 × 75 mm) Timer with Digital Setting and LCD Display
Our Value Design Products Increase the Value of Your Control Panels. Set two time ranges between 1 and 120 s with one Timer.
Best Match for upto 2.2 kW (240 VAC) *, 5.5 kW (440 VAC) Motor and Primary Side switches * Based on JIS C 8201-4-1
Same shape as J7KC magnetic contactors Ideal for standardizing panel design
Highly Visible LCD Display with 2-color (Red and Green) LEDs
Reliable, Safe and Accurate Automatic Insulation Resistance Measurements
Our Value Design Products Increase the Value of Your Control Panels. Detect abnormal voltages applies to equipment to protect against equipment failure. Monitor for overvoltages and undervoltages simultaneously with one Relay.
Global Power Monitor for On-panel Installation
Compact, Economical Plug-in Type Voltage Sensing Relay
22-mm dia. Indicators. Control panel miniaturization through a more compact design and modified wiring direction. Addition of Push-In Plus terminal blocks for easy wiring.
Large Rectangular-bodied Indicators
World’s smallest fully-integrated vision system.
Best-selling, general-purpose relays that can be selected based on operating environment and application
Powerful functionality in a compact design
The simplest way to integrate safety into ultra-high-speed machine automation - Bring safety to your production site
Powerful. Tough. Future-Proof.
New Screwless Terminal Sockets Added for MY and G2R Relays.
Four-axis parallel robot achieves high speed and high precision
Comprehensive Lineup of Single, Double, and Triple Axial Fans with Easy One-step Mounting
A Perfect Fit for Small Control Panels Coated PCBs for Better Resistance to Environment Connections for Easy Wiring
A Wealth of Models for All Types of Applications
The Ultra-small Multi-code Reader That Can Handle Speed
Industrial Handheld DPM Reader with Ethernet Connectivity
Omron's 3D-SJI (Solder Joint Inspection) Ensuring High-quality Products in an Efficient Manufacturing Environment
FA Communications Software Lets You Create Applications with Flexible, High-speed, and Direct Data Link Access to PLCs from Personal Computers.
Round Water-resistive Smartclick Connectors That Reduce Installation Work
Small, High-precision Enclosed Switch
The highest level of ionization in its class.
A Lineup for Ultra-high-precision Displacement Measurements That Take Smart Sensors into a New Realm
Stable measurement that is unaffected by workpiece changes. The simple setting for everyone.
Wide variety of lenses with focal lengths ranging from 18 to 100 mm.
Protect 61F Controllers Against Lightning.
Install in 22-dia. or 25-dia. Panel Cutout (When Using a Ring)
Capture Input Signals Shorter Than the Cycle Time. This unit is available for CJ/NJ controller.
A Single Unit Performing All the Functions of 4 Temperature Controllers. This unit is available for CJ/NJ controller.
Supplies power to the CK3M Controller
High-speed Transfer of Temperature Data with CompoNet. Enhanced Smart Functions.
Thinnest in the industry! Ultimately little space and wiring are required.
For Various Analog I/Os
Organically Connect the Production Site and Management
Die-cast aluminum body Key holding force of 700 N
Economical, High Utility Enclosed Switch
Includes Sensor Connector That Conforms to Industry Standards And Can Be Used to Connect Sensors with Pre-wired Cables without Using Special Tools.
Perfect fit for standard environments
Fluororesin-coated Capacitive Sensor with Sensitivity Adjuster
OMRON's Fiber Sensors continue to support an increasing range of applications.
Extremely thin beam ideal for detection of minute objects and marks
Three New Communications Units for Fiber Amplifiers
Surprisingly Stable Detection with Your Finger tip. Exceptionally easy operation and stabilizing technology reduce maintenance cost.
IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! Standard Photoelectric Sensor.
Low-cost platinum resistance thermometers, Low-cost thermocouples
48 x 48 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications. E5CC-B is our Value Design product which increase the value of your control panel.
Rugged Rotary Encoder
Built-in connector enables downsizing and easier connection. Protective circuit for safe operation.
Monitoring/Setting Support Software for General-purpose temperature adjustment controller. Temperature Controllers Enabling Faster Parameter Setup, Device Adjustment, and Maintenance.
Greater flexibility and superior workability compared with the F03-16PE.
Three versions available to meet your exact safety needs. All versions conform to the latest PLe/Safety Category 4 and SIL3 requirements.
Give your Laser Marker the Eyes to Confirm Marking Quality. The same product enables position-compensated marking and data marked, including 2D codes inspection.
Solid State Relays Featuring the Same Profile as LY1 and LY2 Bi-power Relays
Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.
Compact Terminal SSR with 4 Outputs
Easy-to-use, Space-saving 16-point Output Block
Dedicated controller for Non-Contact Door Switch with programless and safety circuit configuration
Our Value Design Products Increase the Value of Your Control Panels. Set two time ranges with each Timer, from 0.1 to 12 seconds for the S Series and from 1.0 to 120 seconds for the L Series.
Miniature DIN-sized (48 x 48 mm) Quartz Timer with Abundant Series Versions
Economical, Miniature Limit Switch Boasting Rigid Construction
Consistently and remotely monitor and analysis the temperature status of panel devices to achieve both labor-saving and significant risk mitigation of abnormal stop
Our Value Design Products Increase the Value of Your Control Panels. Protect motors and other equipment from unstable voltages in the power supply system. Protect motors and other equipment by detecting phase sequence and phase loss for three-phase power supplies.
Power and current can be measured simultaneously. Measurement of generated power (regenerative power), leading reactive power, lagging reactive power, and consumed power. Low Cost Power Monitor.
Wide Range of Nozzles for Optimal Ionization
Power-switching Compact General-purpose Relays
Cylindrical 16-dia. Indicator
Allows a safety system to be monitored from Ethernet.
Up to eight axes of control via EtherCAT
Simultaneous sampling of 4 channels with sampling times down to 5 μs
Build a simple and flexible safety system
Works great, looks great.
DIN Track, End Plate, Spacer
MECHATROLINK-II network communication modules are now available for the G5 series.
Superior Basic Performance That Ensures Reliability. Wide Range of Standards Certification and Greater Usability.
Prevents Equipment Stoppage, Data Loss,and Other Problems Resulting from Momentary Power Failures
Stable Operation at an Ambient Temperature of 400°C
Ultra-Rugged Direct Part Mark Handheld Reader
The new series for VT-S730, 3D-SJI Systems
Connector-Terminal Block Conversion Units Designed Specifically to Connect PLCs
Door Switches with Built-in Basic Switches for Long Life
High-resolution telecentric lens for megapixel camera
Install in 22-dia. or 25-dia. Panel Cutout
Pushbutton Switch Series with Square 40-mm Body
Durable, Easy-to-handle Connecting Sockets and Mounting Brackets
Motion Control Capabilities with Unit Synchronization and Even Higher Speed
Decrease TCO with Simple Operation, Reduced Wiring, Batch Settings, and Batch Management
Digital I/O units for CK3M Controller
Aggregation of multi-I/O points! A compact and little wiring slave with 32 points and MIL connector
The CS1W-CIF31 USB-Serial Conversion Cable connects CS/CJ/CP Series, C Series, CVM1/CV Series of OMRON PLC (Programmable Controller) or PT (Programmable Terminal) to a personal computer's USB port.
New Controller Link Units, Now with 4,000 Send Words
For Various Analog I/Os
The Limit Switch with Better Seal, Shock Resistance, and Strength
Reduced Wiring and Labor on Factory Sites with Screw-less Terminal Wiring
Separate Amplifier Sensor with Sensitivity Adjustment
Flat Capacitive Sensor with Separate Amplifier Ideal for Mounting on Robot Hands.
The lineup has been expanded to standard photoelectric sensor E3Z series with UL certified products
Detects Intrusions into Hazardous Areas with a Single Beam and Complies with International Safety Standards.
Bayonet spring for molding machines, Crimping terminals, Used for measuring surface temperatures, Used for room temperature measurement, Waterproof model, Siliconecovered lead wires
48 x 96 mm. Large White PV Display That's Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications. E5EC-B is our Value Design product which increase the value of your control panel.
High-resolution Encoder
Photomicrosensor with light modulation for reduced external light interference and a connector for easy maintenance.
Slim and Space-saving Power Plug-in Relay
I/O SSRs That Mount to OMRON's G7TC I/O Block
Relay Output Unit Compatible with MULTIPLE I/O TERMINAL
Our Value Design Products Increase the Value of Your Control Panels. Miniature Timer Compatible with the MY Relay.
DIN-sized (72 × 72 mm) Quartz Timer with Multiple Functions
DIN 72×72 mm Multifunction Counter with a Bright,Easy-to-view, Negative Transmissive LCD.
Linear Sensor Indicator for High-speed, Highprecision Measurement and Discrimination
Our Value Design Products Increase the Value of Your Control Panels. Protect motors and other equipment from unstable voltages in the power supply system. Protect motors and other equipment by detecting overvoltages, undervoltages, phase sequence, and phase loss for three-phase power supplies.
Power and current can be measured simultaneously. Measurement of generated power (regenerative power), leading reactive power, lagging reactive power, and consumed power. High-performance Power Monitor.
Buzzer Unit Series with Cylindrical 22-mm × 16-dia. Body
Integration of Logic, Motion, OMRON Robot and Kinematics in one CPU.
Achieve machine/line monitoring and data logging on your office computer.
The future will be IT driven, we make you part of it
Very stylish, very industrial
Pulse and analog input modules are now available for the G5 series.
High Reliability at a Reasonable Cost. Reliable, Basic Power Supplies That Contribute to Stable Equipment Operation.
Complete Flexible DC Circuit Protector That Has a Wide Array of Displays, Alarm Outputs, and Other Digital Functions.
Versatile, powerful decode performance for any application.
Small, Lightweight Enclosed Switches
Omron's 3D-SJI (Solder Joint Inspection) Ensuring High-quality Products in an Efficient Manufacturing Environment
Programming Software for Creating Safety Circuits.
Many Variations in Connectors and Number of Poles
Simple Wiring of Sensors, Limit Switches and Actuators
Ideal for Food Processing Machines or Other Applications that Require Watertightness
Smart Static Electricity Sensing: Making Static Electricity Visible
High-accuracy Detection of Metal Workpiece Displacement
Born to drive machines
Ultra-high-resolution telecentric lens for 1.1-inch cameras
Compact, Space-saving Plug-in Type Ideal for Pump Panels or Building into Equipment.
High-speed, High-precision positioning with 1, 2, or 4 axes
Analog input units for CK3M Controller
Screw-less Terminal Wiring Further Reduces Wiring Work and Saves Labor at the Production Site.
Connect to Multivendor Controller Networks
Provides the functionality of isolators, power supplies, signal converters, and other devices.
First Board-type Terminals for Smart Slaves!
Stable detection in lines containing both aluminum and iron
Photoelectric Sensor with Grooved Design and Easy Settings
Sheathed Platinum Resistance Thermometers, Standard Platinum Resistance Thermometers, Sheathed Thermocouples and Standard Thermocouples
96 x 96 mm. Large White PV Display That’s Easier to Read. Easy to Use, from Model Selection to Setup and Operation. A Complete Range of I/O Capacities, Functions, and Performance. Handles More Applications.
Rugged Rotary Encoder
Photomicrosensor with built-in amplifier and attached cable reduces external light interference.
Exceptional Reading Performance with Easy Operation
AC Input Unit Enabling AC Operation
100-μA-max. Leakage Current, No Bleeder Resistor Required
Our Value Design Products Increase the Value of Your Control Panels. Miniature Timer with Multiple Time Ranges and Multiple Operating Modes.
Our Value Design Products Increase the Value of Your Control Panels. Protect motors and other equipment from unstable voltages in the power supply system. Detect overvoltages, undervoltages, voltage asymmetry, phase sequence, and phase loss for three-phase power supplies.
Flexible System Can Be Achieved with Highspeed, High-precision Remote I/O for EtherCAT
Reliable and Easy Operation-Worldwide Power Supply. Resistant in tough environments. Easy and fast installation. The most compact class on the market.
Wide Range of Two-circuit Switches; Select One for the Operating Environment/Application WL/Basic models
New Slim Connector-Terminal Block Conversion Units.
Terminal Covers, Separator, Actuators
Long Service Life and Large Breaking Power
2D Laser Profile Measurement System. ZG2 debut! Achieving stable measurement through innovative technology.
The Smart Answer to High-precision Measuring Applications that Were Difficult with Non-contact Types
Save energy and maximize performance with versatile inverter
Vibrations and shocks resistant lens for megapixel C-mount cameras
Ideal for Detecting Ice, Pure Water, or Humidity
High-Speed, Flexible Control With A Wide Array of Features. This unit is available for CJ/NJ controller.
The Serial Communications Units That Enable High-speed Connections with External Devices. This unit is available for CJ/NJ controller.
Multi-axis control with a fastest servo cycle time of 25 μs/5 axes enables precision machining
Expansion rack offers system scalability
For Various Analog I/Os
Decrease TCO with Simple Operation, Reduced Wiring, Batch Settings, and Batch Management
Temperature Input Terminal with Smart Functionality
Proximity Sensor with a Long Screw Length
Metal Head for long-distance Detection that Withstands Harsh Environments Where the Workpiece Can Rub against the Sensor
Simple and Affordable Fiber Amplifier Units
Low-cost Platinum Resistance Thermometers and Low-cost Thermocouples
48 × 48 mm. Programmable Controllers Join the E5[]C Series! Program up to 256 segments can handle a wide variety of applications.
Hollow-shaft Encoder
Prevents G3PA Malfunction
SSR with Plug-in Terminals The Same Shape as the G2R-1-S Power Relays
Slim-styled I/O Relay Saves Space in Panel
Our Value Design Products Increase the Value of Your Control Panels. Compact, Multi-function Timers for G2R Relay Socket.
Our Value Design Products Increase the Value of Your Control Panels. Ideal to prevent heater overheating. Self-latching output to contribute to safe equipment operation.
Round Indicator Series with 22 dia. and 25 dia. (when using a ring)
The G5 series has a direct connection to the NJ controller via EtherCAT. Customers can design faster, more advanced machine automation control systems.
Cost-effective Single Phase Power Supply Universal input and Safety standards for worldwide applications Space-saving Compact Design
Small Round Water-resistive Connectors
Connect I/O Relay Terminals to I/O Units for Programmable Controllers with one touch.
Achieves Micron Accuracy with Longest-in-Class Sensing Distance
Perfect for Alternate Operation of Two Pumps Free Power Supply Makes Maintenance Easy
Organically Connect the Production Site and Management
This servo amplifier provides ultra-low latency servo control by taking signals directly from the controller and flexibility to connect to various motors and encoders
A controller with a width of only 28.6 mm provides complete control
Provides the functionality of isolators, power supplies, signal converters, and other devices.
Performs Calculations on Analog Values within the Slave Itself. Also Provides High Resolution at 1/30,000 (Full Scale) and Support for a Wide Variety of Data Sampling.
Highly Durable Proximity Sensor for Tough Environments
Aluminum and Iron Both Detectable from Long Distances
Thermocouples for Molding Machines, Thermocouples with Crimp Terminals, Surface Temperature Measurement, Room Temperature Measurement, Waterproof Platinum Resistance Thermometers, Corrosion-resistant Models, Pressure-resistant Explosion-proof Models and Double-element Models
48 × 96 mm. Programmable Controllers Join the E5[]C Series! Program up to 256 segments can handle a wide variety of applications.
Allows 2-wire Switching of 3-phase Power
Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer.
Our Value Design Products Increase the Value of Your Control Panels. Ideal for water level control. Sensitivity adjustment and timer for easy usage.
Ultra-Compact Laser Barcode Reader
Build a cost saving weighing/ measurement system by using load cells
Renewal of 400 V, 3-phase standard type. 480 W/960 W feature PFC for lower input current and higher efficiency (93% typ.) than conventional products
Cables and Connectors for EtherNet/IP™, EtherCAT® and Other Industrial Ethernet Networks
A Host of Smart Functions Inside a Compact Body with a Full Range of Laser Types
Vibrations resistant Non-telecentric Macro Lens with a 16-mm-dia. simple mechanism.
Increases Motor Life and Enables Operating Only One Pump When Cleaning Tanks or as an Emergency Measure for Pump Failures.
New Controller Link Units, Now with 4,000 Send Words
Communication Unit Dedicated for RFID V680 Allowing Direct Connection to OMRON PLC CJ/CS/NJ-series
A DeviceNet Unit for the CS Series That Boasts Industry-leading Performance and Functions
High-speed, High-precision positioning with 1, 2, or 4 axes
Environment-resistive (IP67) I/O Terminals with Troubleshooting Functions such as Sensor Power Supply Short-circuit Detection
IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! Standard Proximity Sensor.
Enables easier and standardized designs previously not possible with fluororesin coating models
Stable Detection of Glass in Wet Processes. Non-contact Operation Simplifies Mounting and Maintenance.
Now, more advanced with a new mutual interference prevention function.
Element interchangeable thermistor (Exposed-lead Models, Exposed-lead Models with Screws ,Exposed-lead Models with Flange)
96 × 96 mm. Programmable Controllers Join the E5[]C Series! Program up to 256 segments can handle a wide variety of applications.
Hybridization of a Magnetic Relay and an SSR Achieves 10-A Switching for 10 Million Operations.
DIN 48 × 48-mm Twin Timers
Ideal for Current Monitoring for Industrial Facilities and Equipment. Monitor for overcurrents or undercurrents.
Controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are the features of industrial controllers. Ideal for large-scale, fast, and high-accurate control with up to 64 axes.
Temperature control with heater burnout detection in conjunction with a temperature input unit and PID instructions
I/O Terminal Sockets to Flexibly Build Systems
Compact Industrial Laser Barcode Reader
Linear Motor for Higher-speed and Higher-precision
Contribute to build high reliable systems Compact and Cost-effective solution for Back-up applications Easy setup for system reliability requirement
Vibrations resistant lens with iris plate system for megapixel C-mount cameras
Connect to Multivendor Controller Networks
High-Speed, Flexible Control With A Wide Array of Features
IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! A Proximity Sensor That Can Be Used in a Spatter Environment.
Spatter-resistant Fluororesincoated Proximity Sensor
The Improved E3T Series with Easier, Smoother Mounting and Installation
Ideal for heater control, these Temperature Controllers offer the highest control performance at surprisingly low cost! Easy to Read with One of the Largest Character Displays Anywhere.
Achieve Low-cost Measurements with an Infrared Thermosensor.
The reliable choice for Hockey-puck-style Solid State Relays. Available in a Wide Range of Currents.
Power MOS FET Relays with the Same Shape as the G2R for Both AC and DC, Capable of 1 A Load Switching
DIN 48 × 48-mm Star-delta Timer
Ideal for Current Monitoring for Industrial Facilities and Equipment. Monitor for overcurrents and undercurrents simultaneously.
Realize high-accuracy synchronization motion control (MC) and numerical control (NC) functions by ONE controller.
Industrial Raster Laser Barcode Reader
Indication Monitor for Visualization of Operating Status For Even Greater Maintenance Efficiency * (* Models with indication monitor)
Smallest in the Industry! A DeviceNet Unit for the CJ Series that Boasts Industry-leading Performance and Functions
A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)
Communication Unit Dedicated for RFID V680 Allowing Direct Connection to OMRON PLC CJ/CS/NJ-series
Proximity Sensors That Withstand Cutting Oil to Reduce Failures Caused by Ingress of Cutting Oil
Stainless Steel Housing Ideal for Food Industry (PAT Pending)
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.
Compact, Low-cost, SSR Switching 5 to 20 A
DIN 48 × 48-mm Power OFF-delay Timer
Ideal for Voltage Monitoring for Industrial Facilities and Equipment. Monitor for overcurrents or undercurrents.
The NJ-series Machine Automation Controller supports the Database Connection function. Machine data can be quickly stored in a database by connecting the Controller directly to the database.
S8JX-P Series with EMI ClassB and Power Factor Correction is newly added to S8JX Series.
Easy-to-install safety mat with advanced features
The World’s Smallest Bar Code Reader That Fits Essentially Anywhere. *According to OMRON investigation in January 2013.
Omron‘s unique Automated inspection capability ensures process quality in a mass-production environment by using Submicron CT imaging with a variety of Metrology data.
EtherNet/IP unit with tag data link capacity of 180,000 words or more
Chip-immune Inductive Proximity Sensor
Photoelectric Sensor for the Automotive and Machine Tool Industries
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.
High-speed digital I/O terminal with the screw type terminal block for EtherCAT communications.
Miniature Timer Compatible with the MY Relay
Ideal for Voltage Monitoring for Industrial Facilities and Equipment. Monitor for overcurrents and undercurrents simultaneously.
The NJ501 SECS/GEM CPU Unit is a NJ-series machine automation controller, and has built-in the SECS/GEM communications functions which are the standards in the semiconductor industry. It is the high-performance controller that fuses machine control and host communications.
EtherNet/IP unit with tag data link capacity of 180,000 words or more
Proximity Sensor Ideal for the Food and Beverage Industry
Excellent PET Bottle Detection
Lens for small camera of Vision Sensor FZ series.
Miniature Timer with Multiple Time Ranges and Multiple Operating Modes
Three-phase Phase-sequence Phase-loss Relay Using Voltage Detection Method. 22.5 mm (W). Two SPDT output relays
New Super MK Relays. Models with Latching Lever Added to the Series.
New controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are the features of industrial controllers provides robot control function. In addition to robot control, general motion control with up to 64 axes can be also performed.
IO-Link makes sensor level information visible and solves the three major issues at manufacturing sites! The screwless clamping terminal block reduces wiring work.
Safety sensors to detect contacts by mounting to moving parts of hazards
Lens options including Extension Tubes and Rear Converter Lenses.
Flagship PLCs with Built-in Multifunctional Ethernet Port
Proximity Sensor with Resin Case with Superb Water Resistance
Ultra-slim Timer for G2R Relay Socket
Three-phase Phase-sequence Phase-loss Relay Using Voltage Detection Method. 17.5 mm (W). One SPDT output relays
Controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are he features of industrial controllers Ideal for small-scale control with up to 8 axes
A wide range of digital I/O units from general purpose use to high-speed synchronous control
RFID Systems with ISO/IEC 18000-3 (ISO/IEC15693) Compliance
Since 2001, CJ1M-series PLCs are in control of a wide variety of applications worldwide. The accumulated experience and advancements in technology now result in CJ2M; fully compatible, yet fully new.
Inductive Proximity Sensor with Chemical-resistant Fluororesin Case
Color Mark Detection in a World-standard Size (11 × 21 × 32 mm), with High-speed Response (50 μs) and Accuracy in Spite of Sensing Object Movement
A common terminal is provided for each contact. It eliminate the needs for relay terminal blocks.
DIN Track-mounted, 22.5-mm-width Standard Timer Series
Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment. 22.5 mm (W). Two SPDT output relays
Sysmac solutions for every machine Controllers ideal for simple machines
Provides simplicity and flexibility in connecting serial devices to EtherCAT
Allows real-time capturing of "changes that affect quality" of 4Ms in production fluctuations, and assisting efficient improvement activities.
A New Type of Power Supply That Provides Safety and Maintainability
Preeminent control performance and easy operation feature of EtherCAT improve the production efficiency.
A Proximity Sensor for Aluminum, Brass and Other Non-ferrous Metals. Iron Is Not Detected.
Photoelectric Sensors That Withstand Cutting Oil to Reduce Failures Caused by Ingress of Cutting Oil
DIN Track-mounted, 22.5-mm-width Standard Timer Series
Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment. 17.5 mm (W). One SPDT output relays
Stable Contact Reliability and Long Life
Connect to DeviceNet Using a NT31/631-series Programmable Terminal as a Slave.
Quick, easy, and flexible to integrate safety into production lines
RFID V680 communications units create faster and more consistent field networks, supports controller distribution, and enables better traceability
Connect Connector-Terminal Block Conversion Units (XW2[]) to I/O Units for Programmable Controllers with one touch.
Superb Detection of Many Types of Transparent Objects
Simple Functions in DIN 48 × 48 mm-size Plug-in Temperature Controllers
Safety I/O Terminals for CIP Safety™
Easy wiring using industry standard e-CON connectors. Special wiring tool is not necessary.
DIN Track-mounted, 22.5-mm-width Standard Timer Series
Ideal for 3-phase Voltage Asymmetry Monitoring for Industrial Facilities and Equipment. 22.5 mm (W). One SPDT output relays
Mechanically Latching Relays Based on the MM Power Relay
Connect I/O Terminal Blocks (XW2[]) to I/O Units of Programmable Controllers. Fast and Faultless.
Color Mark Detection on Any Type of Packaging. Narrow Beam and Large Lens for Stable Detection of Workpieces Tilted at Various Angles.
DIN Track-mounted, 22.5-mm-width Standard Timer Series
Ideal for 3-phase Voltage Asymmetry Monitoring for Industrial Facilities and Equipment. 17.5 mm (W). One SPDT output relays
Analog inputs and outputs to meet all machine control needs, from general purpose to high-speed synchronous control
Connecting to open industrial network standard EtherNet/IP
A new generation in sensing performance
Analog I/O terminal with screw terminal block for EtherCAT communicaitons.
DIN Track Mounted, Standard 17.5-mm Width Timer Range
Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment. 22.5 mm (W). Two SPDT output relays
The Omron Sysmac HMI enables faster, more efficient control and monitoring - and a more natural, proactive relationship between operator and machine. Wide screen models: 7, 9, 12 and 15 inches
Ideal Cables for between Programmable Controllers and Host Computers
Water- and Oil-resistant Photoelectric Sensor with Metal Housing Used for Long-range Sensing
Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment. 17.5 mm (W). One SPDT output relays
Simply Set the Distance to Reliably Detect Workpieces of Various Colors
Programmable Controllers Join the Series! Program up to 256 segments and take advantage of the high cost performance of the new LCD that improves both the field of view and contrast.
EtherCAT-compatible encoder input terminal which enables high-speed and accurate control.
Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment. 17.5 mm (W). One SPDT output relays
Programmable Controllers Join the Series! Program up to 256 segments and take advantage of the high cost performance of the new LCD that improves both the field of view and contrast.
AI-based automated visual inspection
Monitor Temperature Rise through Internal Motor Loss
Standard and high-speed, high-precision temperature measurement and control
General-purpose Photoelectric Sensor for High Quality and Reliable Detection
Easy Setting Using DIP Switch and Simple Functions in DIN 48 × 48 mm-size Temperature Controllers
Realizing flexible wiring solutions
Ideal for Liquid Level Control in Industrial Facilities and Equipment.
Reliable Detection Unaffected by PCB Holes or Notches
Compact and Slim Relay Ideal for Temperature Alarms and Monitoring
More precise timing control by synchronizing the position data with the EtherCAT® Distributed Clock
Advanced inspection in a compact housing. Expanded performance and functionality. Camera, Communications, Software Tools, and Much More.
Solid-state Relay Enables Choice of Three Operating Functions (Overcurrent, Openphase,and Reverse-phase)
Economical, Compact, High-performance, DIN 48 × 48-mm Ground Fault Relay for Low Voltages
Synchronous Serial Interface (SSI) to connect external axes to the Sysmac system
Ideal for Detecting Glass Wafers and Other Transparent Objects
Even if printing is distorted or unclear due to conveyor line conditions, a unique reading method with a built-in dictionary enables stable reading of characters.
Positioning control with pulse outputs to command stepper motor drives and other pulse input motor drives
Solid-state Relay Provides Three Operating Functions in a Compact Package
A Grooved-type Sensor That Doesn't Require Optical Axes Alignment
Power Supply Unit, Power Connection Unit, and FG Terminal Expansion Unit for NX-Series
Solid-state, Plug-in Current Sensor
Visualizes the Safety System by Directly Connecting EtherNet/IP of the SYSMAC CS/CJ Series
Uses Voltage Detection to Determine Reverse Revolution of Three-phase Motor
Compact (104.5 mm), lightweight (1.3 kg) and easy-to-install Safety Laser Scanner
3 in 1 RFID: Antenna, Amplifier & Controller
Stable Detection of Level Differences in the Order of 0.1 mm
1/32 DIN Digital Panel Meter for Downsizing Equipment and Control Panels
Quality color display with LED backlighting. Complete HMI family. Comprehensive features.
Our Value Design Products Increase the Value of Your Control Panels. Push-in Plus Terminal Blocks to Downsize Control Panels and Save Work.
Global-standard DIN Terminal Blocks for Control Panels